CHAMBRELAN - E28-G40-0850
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/steel/e28-g40.prj},{NB=chambrelan_E28-G40-0850-1},{NAME=01457__e28-g40-0850-1},{INAME=01457__e282dg402d08502d1},{SHA256=XPEJEru8X+WM94FxChg7sfg9PTwl1P6eoihzuISmF8E=},{NNCUSTOM=E28-G40},{NTCUSTOM=Steel rail with runner G40},{CNSORDERNO=E28-G40-0850},{DESC=Steel rail with runner G40},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=50},{LOAD2=25},{INFO=Detail},{INFOS=https://www.chambrelan.com/e28-g40},{REF=E28-G40-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Chambrelan
Description
E28-G40 - Steel Linear Guide Rail - with 40mm steel ball bearing runner - max Load rating : 40 kg
Bill of material
CHAMBRELAN - E28-G40-0850
CNSORDERNO
E28-G40-0850
E28-G40-0850
DESC
Steel rail with runner G40
MATERIAL
Material
Zinc plated carbon Steel
L2
850
850
mm
LOAD1
Load per carrier - on major axis
50
kg
LOAD2
Load per carrier - on minor axis
25
kg
INFO
Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求