CHAMBRELAN - D402V-0400
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/aluminium/d402v.prj},{NB=chambrelan_D402V-0400-0},{NNCUSTOM=D402V},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=D402V-0400},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=400},{D=280},{LOAD=32},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D402V},{INAMECLOSED=00106__d402v2d04002d0},{INAMEOPEN=00107__d402v2d04002d1},{SHA256CLOSED=URVhg9zlWnjSk5/smCrmHFS+1pZiDEPvskz+Xtid+tI=},{SHA256OPEN=o8PtabtCbfm4hRjpegmUlrR/Gbe9RptJHakIxyQLxws=},{NAMECLOSED=00106__d402v-0400-0},{NAMEOPEN=00107__d402v-0400-1},{REFCLOSED=D402V-0400-0},{REFOPEN=D402V-0400-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Chambrelan
Description
D402V - Aluminium Telescopic Slide - Partial Extension with Lock out - max Load rating : 33 kg - Lengths : 150 - 650 mm
Bill of material
CHAMBRELAN - D402V-0400
CNSORDERNO
D402V-0400
D402V-0400
DESC
2 beams ball bearing telescopic slides
MATERIAL
Material
Aluminium
L
Extension
400
400
mm
D
Closed length
280
280
mm
LOAD
Load per pair on major axis
32
32
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求