CHAMBRELAN - D5DD-0600
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/aluminium/d5dd.prj},{NB=chambrelan_D5DD-0600-0},{NNCUSTOM=D5DD},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D5DD-0600},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=600},{D=615},{LOAD=71},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D5DD},{INAMECLOSED=00696__d5dd2d06002d0},{INAMEOPEN=00697__d5dd2d06002d1},{SHA256CLOSED=TZkHcjGdClEN2Qkn0/lhXI2DVHJJf6maau/7avzM6XM=},{SHA256OPEN=fYLfqvzYYpQiJ/L9cZ/r8kTe/cuzoyZDlDnHyM6p0zY=},{NAMECLOSED=00696__d5dd-0600-0},{NAMEOPEN=00697__d5dd-0600-1},{REFCLOSED=D5DD-0600-0},{REFOPEN=D5DD-0600-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Chambrelan
Description
D5DD - Aluminium Telescopic Slide - Full Extension - Double Extension - max Load rating : 71 kg - Lengths : 250 - 1200 mm
Bill of material
CHAMBRELAN - D5DD-0600
CNSORDERNO
D5DD-0600
D5DD-0600
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Aluminium
L
Extension
600
600
mm
D
Closed length
615
615
mm
LOAD
Load per pair on major axis
71
71
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求