CHAMBRELAN - ST708V-0850
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/st708v.prj},{NB=chambrelan_ST708V-0850-0},{NNCUSTOM=ST708V},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=ST708V-0850},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=850},{D=875},{LOAD=292},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST708V},{INAMECLOSED=04709__st708v2d08502d0},{INAMEOPEN=04710__st708v2d08502d1},{SHA256CLOSED=gX2tDS/Pr+8tL2Ho/BLubhOnqfTa+yTy/RjQuUsZgjU=},{SHA256OPEN=nvcourRxHYN1FdhIexDdkLVWbHRWQyksVb72hu0hgOc=},{NAMECLOSED=04709__st708v-0850-0},{NAMEOPEN=04710__st708v-0850-1},{REFCLOSED=ST708V-0850-0},{REFOPEN=ST708V-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Chambrelan
Description
ST708V - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with Lock out - max Load rating : 355 kg - Lengths : 250 - 2000 mm
Bill of material
CHAMBRELAN - ST708V-0850
CNSORDERNO
ST708V-0850
ST708V-0850
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Stainless Steel
L
Extension
850
850
mm
D
Closed length
875
875
mm
LOAD
Load per pair on major axis
292
292
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1719 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
05.06.2024
GN 1440 - Telescopic slides, Type K, with rubber stop, latch in front, Iden...
Elesa+Ganter
28.03.2024
ST508VF - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with...
Chambrelan
05.05.2020
ST41 - Stainless Steel Telescopic Slide - Full Extension - max Load rating ...
Chambrelan
05.05.2020
RA414 - Steel Telescopic Slide - Over Extension - max Load rating : 55 kg -...
Chambrelan
05.05.2020
D5DD - Aluminium Telescopic Slide - Full Extension - Double Extension - max...
Chambrelan
05.05.2020
ST708VF - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with...
Chambrelan
05.05.2020
RA5R - Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating...
Chambrelan
05.05.2020
Modèle 39-120 - Glissière pour charge faible aluminium course >100%
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
ST508F - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with ...
Chambrelan
05.05.2020
Modèle 39-040 - Glissière pour charge faible course 100%
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
ST708DD - Stainless Steel Heavy Duty Telescopic Slide - Full Extension - Do...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求