CHAMBRELAN - RA44F-0550
Chambrelan
Telescopic slides with full extension
Steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/steel/ra44f.prj},{NB=chambrelan_RA44F-0550-0},{NNCUSTOM=RA44F},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=RA44F-0550},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=550},{D=563},{LOAD=73},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/RA44F},{INAMECLOSED=02775__ra44f2d05502d0},{INAMEOPEN=02776__ra44f2d05502d1},{SHA256CLOSED=2rzXOCY95dXPYoM9bttnMEVBhs2p2P42vCGWBpoU6zc=},{SHA256OPEN=KORWf/qwe/yPnGkX2EyV78PPi1hOyDQxfWEa/WDmFpc=},{NAMECLOSED=02775__ra44f-0550-0},{NAMEOPEN=02776__ra44f-0550-1},{REFCLOSED=RA44F-0550-0},{REFOPEN=RA44F-0550-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Chambrelan
Description
RA44F - Steel Telescopic Slide - Full Extension with Lock in - max Load rating : 77 kg - Lengths : 200 - 1000 mm
Bill of material
CHAMBRELAN - RA44F-0550
CNSORDERNO
RA44F-0550
RA44F-0550
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Zinc plated carbon Steel
L
Extension
550
550
mm
D
Closed length
563
563
mm
LOAD
Load per pair on major axis
73
73
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2173590 - Full extension ball-bearing slide (3 pieces), soft-closing
Pinet
23.02.2024
2173589 - Full extension ball-bearing slide (3 pieces), soft-closing
Pinet
23.02.2024
DZ 3832 - Slides DZ 3832, Width 12.7 mm, to 50 kg, Full Extension
MÄDLER
26.04.2024
HVC - Steel telescopic rail, full extension, double stroke, optionals avail...
Rollon
24.11.2021
K2019 - Telescopic slides double arrangement
KIPP
27.05.2024
K1566 - Telescopic slides, steel for slot mounting, partial extension, load...
KIPP
27.05.2024
K1577 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K1568 - Telescopic slides, steel for slot mounting, over-extension, load ca...
KIPP
27.05.2024
K1569 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
RA41 - Steel Telescopic Slide - Full Extension - max Load rating : 80 kg - ...
Chambrelan
05.05.2020
K2090 - Steel telescopic slides for side mounting, full extension, load cap...
KIPP
05.06.2024
K2089 - Steel telescopic slides for side mounting, full extension, load cap...
KIPP
05.06.2024
K2018 - Telescopic slides Double-T form
KIPP
27.05.2024
RA31 - Steel Telescopic Slide - Full Extension - max Load rating : 70 kg - ...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求