CHAMBRELAN - RA7DD-0650
Chambrelan
Telescopic slides with full extension
Steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/steel/ra7dd.prj},{NB=chambrelan_RA7DD-0650-0},{NNCUSTOM=RA7DD},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=RA7DD-0650},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=650},{D=675},{LOAD=340},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/RA7DD},{INAMECLOSED=03367__ra7dd2d06502d0},{INAMEOPEN=03368__ra7dd2d06502d1},{SHA256CLOSED=rbgKn5svikW9iDtKSkc7eReUaSrcLARtUUwHpW55N/c=},{SHA256OPEN=aLGOF5pxiAWrHGvNf+5XYRuH2haFMdWkXJq8/Mfe1bw=},{NAMECLOSED=03367__ra7dd-0650-0},{NAMEOPEN=03368__ra7dd-0650-1},{REFCLOSED=RA7DD-0650-0},{REFOPEN=RA7DD-0650-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Chambrelan
Description
RA7DD - Steel Heavy Duty Telescopic Slide - Full Extension - Double Extension - max Load rating : 355 kg - Lengths : 250 - 2000 mm
Bill of material
CHAMBRELAN - RA7DD-0650
CNSORDERNO
RA7DD-0650
RA7DD-0650
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Zinc plated carbon Steel
L
Extension
650
650
mm
D
Closed length
675
675
mm
LOAD
Load per pair on major axis
340
340
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求