Screw ISO 7380 M8x20
Chinese Manufacturers
鼎丰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/dingbiao/iso_7380.prj},{NB=Screw ISO 7380 M8x20},{IDNR=},{D=8.000},{D3=6.466},{P=1.250},{L=20.000},{A=2.500},{DA=9.200},{DK=14.000},{K=4.400},{R=0.400},{S=5.000},{T=2.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 49
HELP_VARIABLE
公司
Chinese Manufacturers
描述
ISO 7380 - Hexagon socket button head screws
明细表
Screw ISO 7380 M8x20
IDNR
Ident number
D
Nominal thread diameter
8.000
8.000
mm
D3
Nominal core diameter
6.466
6.466
mm
P
Pitch of bolt
1.250
1.250
mm
L
Nominal length
20.000
20.000
mm
A
Distance from the last full form thread to the bearing face
2.500
2.500
mm
DA
Transition diameter
9.200
9.200
mm
DK
Head diameter
14.000
14.000
mm
K
Head height
4.400
4.400
mm
R
Transition radius under head
0.400
0.400
mm
S
Width accross flats
5.000
5.000
mm
T
Depth of the driving feature
2.600
2.600
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求