C10B-3
Chinese Manufacturers
浙江恒昌链条有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/hcc/cb-3.prj},{NB=C10B-3},{INO=C10B-3},{P=15.875},{D1=10.160},{B1=9.650},{D2=5.080},{T=1.700},{H2=14.730},{PT=16.590},{L=52.800},{QQ=66.700},{Q=2.990}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Chinese Manufacturers
描述
CB-3 - CB-3
明细表
C10B-3
INO
Chain NO. ISO
C10B-3
C10B-3
P
Pitch
15.875
15.875
mm
D1
Roller dia.
10.160
10.160
mm
B1
Inside Width
9.650
9.650
mm
D2
Pin dia.
5.080
5.080
mm
T
Plate thinckness
1.700
1.700
mm
H2
plate depth
14.730
14.730
mm
PT
transverse pitch
16.590
16.590
mm
L
pin length
52.800
52.800
mm
QQ
Ultimate tensile strength
66.700
66.700
KN
Q
Weight approx.
2.990
2.990
kg/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
LTPB - Cam Stroke Plates(15¡ã Type)
Chinese Manufacturers
21.05.2014
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
GB/T 78-2007 - 内六角锥端紧定螺钉
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
LRGB/LRGA - Ball Retainers (Ball Sliders)
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
Q681 - One end fixed single-tube tabletling
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求