CL04A-3x4
Chinese Manufacturers
浙江恒昌链条有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/hcc/cl04.prj},{NB=CL04A-3x4},{NO=CL04A-3x4},{P=6.350},{B1=5.180},{D2=2.520},{B4=8.400},{H1=3.920},{H2=6.720},{TT=1.030},{T=0.750},{N=7.000},{QQ=7.800},{QQO=8.200},{Q=0.248},{N1=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
公司
Chinese Manufacturers
描述
CL04A - CL04A
明细表
CL04A-3x4
NO
HCC NO.
CL04A-3x4
CL04A-3x4
P
6.350
mm
B1
5.180
5.180
mm
D2
2.520
mm
B4
8.400
8.400
mm
H1
3.920
mm
H2
6.720
mm
TT
1.030
1.030
mm
T
0.750
0.750
mm
N
7.000
7.000
QQ
7.800
7.800
KN/LB
QQO
8.200
8.200
KN
Q
0.248
0.248
kg/m
N1
3.000
3.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Z2 - Locking assemblies, type Z2
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
HB4-26-2002 - Cross,flared tube
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
Q683 - Middle fixed double-tube tabletling
Chinese Manufacturers
21.05.2014
GB 83-88 - 方头长圆柱球面端紧定螺钉
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求