您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
C10B-1
Chinese Manufacturers
德清华宇链传动有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/sl/cb-1.prj},{NB=C10B-1},{INO=C10B-1},{P=15.875},{D1=10.160},{B1=9.650},{D2=5.080},{T=1.700},{H2=14.730},{PT=0.000},{L=19.600},{QQ=22.200},{Q=1.010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Chinese Manufacturers
描述
CB-1 - CB-1
明细表
C10B-1
INO
Chain NO. ISO
C10B-1
C10B-1
P
Pitch
15.875
15.875
mm
D1
Roller dia.
10.160
10.160
mm
B1
Inside Width
9.650
9.650
mm
D2
Pin dia.
5.080
5.080
mm
T
Plate thinckness
1.700
1.700
mm
H2
plate depth
14.730
14.730
mm
PT
transverse pitch
0.000
mm
L
pin length
19.600
19.600
mm
QQ
Ultimate tensile strength
22.200
22.200
KN
Q
Weight approx.
1.010
1.010
kg/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
Z15 - Locking assemblies, type Z15
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-2RZ - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
LM - LM
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-50 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求