HB4-30-2-18X58
Chinese Manufacturers
泰希玛管件
Powered by
CAD模型選擇
{chinese_manufacturers/txmpipe/hb4-30-2002.prj},{NB=HB4-30-2-18X58},{IDNR=},{SERIES=2},{D0=0},{DN=18},{D=15.5},{D1=16.8},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=7.0},{T=18},{M1=M24X1.5},{DD1=24},{P1=1.5},{DD2=22},{DD3=21.6},{T1=12},{H1=6},{L=74},{L1=58},{L2=0},{L3=31},{S=24},{B=17},{DD4=24},{M3=9.49},{M4=26.44}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 105
HELP_VARIABLE
公司
Chinese Manufacturers
描述
HB4-30-2002 - Cross,screwed-onto,flared tube
明细表
HB4-30-2-18X58
IDNR
Ident number
SERIES
2
2
D0
nominal size
0
0
mm
DN
nominal size
18
18
mm
D
15.5
15.5
mm
D1
16.8
16.8
mm
D2
24.8
24.8
mm
M
M27X1.5
M27X1.5
mm
DD
27
27
mm
P
1.5
1.5
mm
H
7.0
7.0
mm
T
18
18
mm
M1
M24X1.5
M24X1.5
DD1
24
24
P1
1.5
1.5
mm
DD2
22
22
mm
DD3
21.6
21.6
mm
T1
12
12
mm
H1
6
6
mm
L
74
74
mm
L1
58
58
mm
L2
0
0
mm
L3
31
31
mm
S
24
24
mm
B
17
17
mm
DD4
24
24
mm
M3
weight of 100 pieces of Aluminium alloy in theory
9.49
9.49
kg
M4
weight of 100 pieces of steel in theory
26.44
26.44
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
FSE 挡圈 - 外置等截面挡圈
斯迈利
06.06.2024
AN 00 - Silencer Standard
SMC
23.12.2021
AN 02 - Silencer / High Noise Reduction Style
SMC
23.12.2021
AS_2_1F-D (Universal) - Speed Controller Adjustable by Flat Head Screwdrive...
SMC
28.09.2023
ASD_30F-T - Tamper Proof Dual Speed Controller with One-touch Fittings
SMC
28.09.2023
WHW 挡圈 - 螺旋弹性挡圈,Wavering
斯迈利
06.06.2024
WHT 挡圈 - 螺旋弹性挡圈,中等重负荷
斯迈利
06.06.2024
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
26.09.2023
VS 挡圈 - 螺旋弹性挡圈,轻负荷
斯迈利
06.06.2024
CM 弹簧 - 对顶弹簧 - 公制
斯迈利
29.02.2024
SSB 搭口型弹簧 - 搭口型弹簧 - 公制
斯迈利
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求