HB 4-26-16
Chinese Manufacturers
湘瑞机械
Powered by
CAD模型選擇
{chinese_manufacturers/yyxc/hb4-26-2002.prj},{NB=HB 4-26-16},{IDNR=},{SERIES=1},{D0=16},{DN=0},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{DD1=23},{L=74},{B=16},{S=24},{M1=8.25},{M2=22.98}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 35
HELP_VARIABLE
公司
Chinese Manufacturers
描述
HB4-26-2002 - Cross,flared tube
明细表
HB 4-26-16
IDNR
Ident number
SERIES
1
1
D0
nominal size
16
16
mm
DN
nominal size
0
0
mm
D
16.0
16.0
mm
D1
17.2
17.2
mm
D2
24.8
24.8
mm
M
M27X1.5
M27X1.5
DD
27
27
mm
P
1.5
1.5
mm
H
6.5
6.5
mm
T
18
18
mm
DD1
23
23
mm
L
74
74
mm
B
16
16
mm
S
24
24
mm
M1
weight of 100 pieces of Aluminium alloy in theory
8.25
8.25
Kg
M2
weight of 100 pieces of steel in theory
22.98
22.98
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
Z12 - Locking assemblies, type Z12
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
LBGF - Ball Guide Post Sets(Fixed Stopper Type)
Chinese Manufacturers
21.05.2014
LSDM/LSDF - Stoppers for Ball Guides
Chinese Manufacturers
21.05.2014
Z13C - Locking assemblies, type Z13C
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
HB4-23-2002 - Tee,A type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
Z3 - Locking assemblies, type Z3
Chinese Manufacturers
21.05.2014
LPGP - Guide Post Pins(Pad Guide Type)
Chinese Manufacturers
21.05.2014
HB4-4-2002 - Union,flared tube
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求