HB4-6-18
Chinese Manufacturers
扬州管件
Powered by
CAD模型選擇
{chinese_manufacturers/yzsgjc/hb4-6-2002.prj},{NB=HB4-6-18},{IDNR=},{SERIES=1},{D0=18},{DN=-},{D=18.0},{D1=19.2},{D2=27.8},{M=M30X1.5},{DD=30},{P=1.5},{H=7.5},{T=19},{DD1=54.0},{B=2},{L=51},{M1=5.74},{M2=15.99}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
公司
Chinese Manufacturers
描述
HB4-6-2002 - Union,with flange,flared tube
明细表
HB4-6-18
IDNR
Ident number
SERIES
1
1
mm
D0
nominal size
18
18
mm
DN
nominal size
-
-
mm
D
18.0
18.0
mm
D1
19.2
19.2
mm
D2
27.8
27.8
mm
M
M30X1.5
M30X1.5
DD
30
30
mm
P
1.5
1.5
mm
H
7.5
7.5
mm
T
19
19
mm
DD1
approximation
54.0
54.0
mm
B
2
2
mm
L
51
51
mm
M1
weight of 100 pieces of Aluminium alloy in theory
5.74
5.74
Kg
M2
weight of 100 pieces of steel in theory
15.99
15.99
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求