目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
MXB1D-10-0-1
CKD
流體控制元件
氣動式
電動式球閥2、3口閥 MXB1・MXG1
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/ball_valve/motorized_2_3_port_ball_valve/mxb1d_asmtab.prj},{NB=MXB1D-10-0-1},{MODEL=MXB1D},{PS=10},{BST=0},{OPTCABLE=},{OPTTERMINAL=},{MO=},{VOLT=1},{INFOTEXT= Product Info},{PPATH=motorized_2_3_port_ball_valve/parts/mxb1d_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
MXB1D - 2-port with relay standard bore
明細表
MXB1D-10-0-1
MODEL
Model no.
MXB1D
PS
Port size
10: Rc3/8
15: Rc1/2
20: Rc3/4
25: Rc1
32: Rc1 1/4
40: Rc1 1/2
50: Rc2
10: Rc3/8
15: Rc1/2
20: Rc3/4
25: Rc1
32: Rc1 1/4
40: Rc1 1/2
50: Rc2
BST
Body/seat material
0: Body - bronze, Seat - PTFE
H: Body - bronze, Seat - reinforced PTFE
E: Body - stainless steel, Seat - PTFE
W: Body - stainless steel, Seat - reinforced PTFE
0: Body - bronze, Seat - PTFE
H: Body - bronze, Seat - reinforced PTFE
E: Body - stainless steel, Seat - PTFE
W: Body - stainless steel, Seat - reinforced PTFE
OPTCABLE
Option: Conductor cable
Blank: Content: 5-conductor cable 0.5 mm2 (with output lead wire), Applications: -, Remarks: -
T: Content: 3-conductor cable 0.75 mm2 (without signal output), Applications: When output lead wire is not required, Remarks: 3-conductor cabtyre cable used
Blank: Content: 5-conductor cable 0.5 mm2 (with output lead wire), Applications: -, Remarks: -
T: Content: 3-conductor cable 0.75 mm2 (without signal output), Applications: When output lead wire is not required, Remarks: 3-conductor cabtyre cable used
OPTTERMINAL
Option: Terminal
Blank: None
B: Content: Round terminal box (5 terminals), Applications: When the lead wires are different in length, Remarks: -
L: Content: Round terminal box with lamp (lit when open, 3 terminals), Applications: Fully open confirmation by lamp, Remarks: Lit only whenfully open
R: Content: Round terminal box with lamp (lit when closed, 3 terminals), Applications: Fully closed confirmation by lamp, Remarks: Lit only whenfully open
Blank: None
B: Content: Round terminal box (5 terminals), Applications: When the lead wires are different in length, Remarks: -
L: Content: Round terminal box with lamp (lit when open, 3 terminals), Applications: Fully open confirmation by lamp, Remarks: Lit only whenfully open
R: Content: Round terminal box with lamp (lit when closed, 3 terminals), Applications: Fully closed confirmation by lamp, Remarks: Lit only whenfully open
MO
Manual override
Blank: None
Blank: None
VOLT
Voltage
1: 100 VAC (50/60 Hz)
2: 200 VAC (50/60 Hz)
1: 100 VAC (50/60 Hz)
2: 200 VAC (50/60 Hz)
INFOTEXT
產品信息
產品信息
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求