目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CVE2-32F-05-0
CKD
流體控制元件
切削液用元件
氣動式2口閥(切削液閥) CVE2・CVSE2・GCVE2・GCVSE2
低压用气控2通阀(冷却液阀)CVE2/CVSE2-05/10系列
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/components_for_coolant/cve_cvse_gcve_gcvse_series/cve2_cvse2-05_10_series/cve2_5_10_asmtab.prj},{NB=CVE2-32F-05-0},{IDNR=},{MODEL=CVE2},{ACT=},{PS=32F : 32 flange},{WPR=05},{BSC=0},{OPTSS=},{OPTT=},{OPTMP=},{ASMDIR=},{INFOTEXT= Product Info},{PPATH=parts/cve2_cvse2-5_10_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
公司
CKD
描述
CVE2/CVE22-05/10 - Air operated type
明細表
CVE2-32F-05-0
MODEL
Model no.
CVE2
ACT
Actuation
Blank : NC (normally closed) type
2 : NO (normally open) type
Blank : NC (normally closed) type
2 : NO (normally open) type
PS
Port size
32F : 32 flange
32F : 32 flange
WPR
Working pressure range
05 : 0 to 0.5 MPa
10 : 0 to 1.0 MPa
05 : 0 to 0.5 MPa
10 : 0 to 1.0 MPa
BSC
Body/sealant combination
0 : Standard, cast iron (plating) body, nitrile rubber sealant
B : Option, cast iron (plating), fluoro rubber sealant
0 : Standard, cast iron (plating) body, nitrile rubber sealant
B : Option, cast iron (plating), fluoro rubber sealant
OPTMP
Option: Mounting plate
Blank : No option
Blank : No option
ASMDIR
Assembly direction
Blank : No options
Blank : No options
INFOTEXT
產品信息
產品信息
A
170
170
mm
B
-
-
mm
C
-
-
mm
D
126.5
126.5
mm
E
212
212
mm
F
-
-
mm
G
-
-
N
53
53
mm
H
135
135
mm
K
35
35
mm
L
100
100
mm
M
12
12
mm
P
-
-
mm
Q
-
-
mm
R
-
-
mm
S
-
-
mm
T
-
-
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求