目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
4SB019-00-3
CKD
方向控制閥
氣導式3、4、5口電磁閥
Picosol 4SA・4SB・M4SA・M4SB
Integrated valve assembly M4SA0/M4SB0
Powered by
CAD模型選擇
{ckd_cn/pneumatic_valve/3_4_5_port_valve_pilot_operated/picosol_4sa_4sb_m4sa_m4sb/integrated_valve_assembly_m4sa0_m4sb0/4sb0_9-integrated_valve_assebly_asmtab.prj},{NB=4SB019-00-3},{MN=4SB0},{SP=1},{FC=9},{MO=},{EC=},{VOLTAGE=3},{PPATH=4sb0_9-integrated_valve_assembly/assemblies/4sb0_9-integrated_valve_assembly_asmtpl.prj},{INFOTEXT=Product Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
4SB0※9-Integrated valve assembly
明細表
4SB019-00-3
MN
Model No.
4SB0
SP
Solenoid position
1 : 2-position single
2 : 2-position double
3 : 3-position all ports closed
4 : 3-position A/B/R connection
5 : 3-position P/A/B connection
1 : 2-position single
2 : 2-position double
3 : 3-position all ports closed
4 : 3-position A/B/R connection
5 : 3-position P/A/B connection
FC
Fixed code
9
MO
Manual override
Blank : Non-locking manual override
M1 : Locking manual override
Blank : Non-locking manual override
M1 : Locking manual override
EC
Electrical connections
Blank : Gromment lead wire (300 mm)
C : Lead wire (300 mm)
C00 : Lead wire (500 mm)
C01 : Lead wire (1000 mm)
C02 : Lead wire (2000 mm)
C1 : Without lead wire (with socket)
C2 : Lead wire (300 mm) , surge suppressor/indicator lamp
C20 : Lead wire (500 mm) , surge suppressor/indicator lamp
C21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
C22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
C2N : No lead wire (without socket) , surge suppressor/indicator lamp
C3 : No lead wire (with socket) , surge suppressor/indicator lamp
D : Lead wire (300 mm)
D00 : Lead wire (500 mm)
D01 : Lead wire (1000 mm)
D02 : Lead wire (2000 mm)
D1 : Without lead wire (with socket)
D2 : Lead wire (300 mm) , surge suppressor/indicator lamp
D20 : Lead wire (500 mm) , surge suppressor/indicator lamp
D21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
D22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
D2N : No lead wire (without socket) , surge suppressor/indicator lamp
D3 : No lead wire (with socket) , surge suppressor/indicator lamp
Blank : Gromment lead wire (300 mm)
C : Lead wire (300 mm)
C00 : Lead wire (500 mm)
C01 : Lead wire (1000 mm)
C02 : Lead wire (2000 mm)
C1 : Without lead wire (with socket)
C2 : Lead wire (300 mm) , surge suppressor/indicator lamp
C20 : Lead wire (500 mm) , surge suppressor/indicator lamp
C21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
C22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
C2N : No lead wire (without socket) , surge suppressor/indicator lamp
C3 : No lead wire (with socket) , surge suppressor/indicator lamp
D : Lead wire (300 mm)
D00 : Lead wire (500 mm)
D01 : Lead wire (1000 mm)
D02 : Lead wire (2000 mm)
D1 : Without lead wire (with socket)
D2 : Lead wire (300 mm) , surge suppressor/indicator lamp
D20 : Lead wire (500 mm) , surge suppressor/indicator lamp
D21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
D22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
D2N : No lead wire (without socket) , surge suppressor/indicator lamp
D3 : No lead wire (with socket) , surge suppressor/indicator lamp
VOLTAGE
Voltage
3 : 24 VDC
4 : 12 VDC
DC6V : 6 VDC
DC5V : 5 VDC
3 : 24 VDC
4 : 12 VDC
DC6V : 6 VDC
DC5V : 5 VDC
INFOTEXT
產品信息
產品信息
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求