目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
NP-21-400-1010-600-0-0-NR-0-0-0-0
Cleveland Lineartechnik
Needle Roller Bearing Slides
Slides NP-NL-NM
Powered by
CAD模型選擇
{cleveland_lineartechnik/needle_roller_bearing_slides/slides_np_nl_nm_1_28/np7_slide_guide_asmtab.prj},{NB=NP-21-400-1010-600-0-0-NR-0-0-0-0(0)},{ORDERNO=385021},{TYPE=NP},{TYP=N},{AF=P},{GRX=21},{GR=21},{A=400},{B=1010},{C=600},{POS=0},{SP=Without spindle},{MA=NR},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=408},{D1=102},{E2=1268},{E3=1183},{F2=30},{G1=208.5},{G2=123.0},{H1=200},{H2=84},{LS=Tr.32x4},{K=43.5},{G=222},{LC=44300},{MX=13000.0},{MY=5920.0},{MZ=5920.0},{PPATH=assemblies/np7_slide_glide_asmtpl.prj},{E1X=1050},{F1X=20},{F1Y=100},{BH=0},{EH=0},{TO=0},{D1H=0},{FH=0},{GH=0},{HH=0},{DH=0},{D2H=0},{TU=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 42
HELP_VARIABLE
Company
Cleveland Lineartechnik
Description
NP - Needle Roller bearing slide guide Basic version without spindle, without spindle nut
Bill of material
NP-21-400-1010-600-0-0-NR-0-0-0-0
TYP
Slides type
Needle roller bearing slide guide
AF
Execution
Basic version without spindle, without spindle nut
GR
Size
21
21
A
Carriage width
400
400
mm
B
Length of the outer part
1010
1010
mm
C
Hub
600
600
mm
POS
Sled position
mm
Enter value for POS
Sled position
mm
cm
inch
ft
確定
SP
Spindle type
Without spindle
ST
Spindle slope
0
MA
Mounting Style
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
FB
Bellow
Without bellows cover
With standard bellows cover
Without bellows cover
With standard bellows cover
BIT
Hole pattern inner part
Without bore
Without bore
BAT
Hole pattern outer part
Without bore
Without bore
SZ
Sonder
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
B1
Length of the inner part
408
408
mm
D1
102
102
mm
E1
1050
1050
mm
F1
20
20
mm
G
Weight
222
222
kg
LC
Load capacity
44300
44300
N
MX
Torque
13000.0
13000.0
Nm
MY
Torque
5920.0
5920.0
Nm
MZ
Torque
5920.0
5920.0
Nm
BH
0
0
mm
EH
0
0
mm
TO
0
0
mm
D1H
0
0
mm
FH
0
0
mm
GH
0
0
mm
HH
0
0
mm
DH
0
0
mm
D2H
0
0
mm
TU
0
0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NL - Needle Roller bearing slide guide with handwheel, spindle, and spindle...
Cleveland Lineartechnik
15.04.2019
Guard plates
Cleveland Lineartechnik
15.04.2019
GHG 731 12 - Terminal box for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
V line - Allrounder - Motor spindles
Kessler
10.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求