目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PLC42005
CPC – Colder Products
Single Line
1/4" Nominal Flow
PLC Series
Coupling Inserts - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/plc_series/inserts/plc42004_asmtab.prj},{NB=PLC42005},{PN=PLC42005},{ODM=8.0},{IDM=7.9},{DMAJ=0.6875},{DMAJ1=0.5000},{DMIN=0.4506},{BZE=0.2362},{NG=0.3819},{N=2.000},{L1=0.700},{L2=0.060},{L3=0.080},{L4=0.434},{L5=0.050},{L6=0.150},{L7=0.105},{D1=0.436},{D2=0.400},{D3=0.350},{D4=0.250},{D5=0.240},{D6=0.625},{R1=0.040},{R2=0.035},{W=0.750},{A1=0.560},{LL1=0.130},{DD1=0.281},{DD2=0.218},{A2=0.100},{A3=0.650},{A4=0.150},{A5=0.250},{A6=0.305},{D7=0.625},{D8=0.420},{CP=0.600},{NPCON=2.000},{BPN=42005},{VNVIS=Straight Thru},{OD=-},{ID=5/16},{THR=1/4\" BSPT},{NCON=339500},{PPATH=plc42004_asmtpl.prj},{CCOLUMN=},{DCOLUMN=},{FCOLUMN=},{GCOLUMN=},{LCOLUMN=},{SCOLUMN=},{TCOLUMN=},{VCOLUMN=},{WCOLUMN=},{XCOLUMN=},{YCOLUMN=},{AECOLUMN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
CPC – Colder Products
Description
PLC42004, PLC42005, PLC42006 - Panel Mount - Hose Barb
Bill of material
PLC42005
PN
Part No.
PLC42005
PLC42005
VNVIS
Valved/Non-Valved
Straight Thru
Straight Thru
ID
Tubing Size ID
5/16
5/16
Inch
IDM
Tubing Size ID
7.9
7.9
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
GCOLUMN
CPC Bag Quantity
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
YCOLUMN
CPC High
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求