目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LQ4SD17004
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ4S Series
Coupling Bodies
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq4s_series/bodies/lq4sd17004xxx_asmtab.prj},{NB=LQ4SD17004},{PN=LQ4SD17004},{ID=1/4},{TT=Locking Hose Barb},{TLC=Chrome},{PPATH=lq4sd17004xxx_asmtpl.prj},{PNX=-},{CCOLUMN=LQ4SD17004L},{DCOLUMN=EVERIS 1/4\" HOSE BARB VALVED IN-LINE LIQUID COOLING COUPLING BODY },{FCOLUMN=LQ4S},{GCOLUMN=-},{LCOLUMN=LIQUID COOLING},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN=115°C},{AECOLUMN= },{AFCOLUMN=<br> <0.025 cc per disconnect rated at 0 psi<br> <0.055 cc per disconnect rated at 120 psi<br>Inclusion <0.025 cc per connect},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=REACH},{AZCOLUMN=RoHS},{BACOLUMN=Polyphenylsulfone (PPSU)},{BBCOLUMN=PPSU},{BCCOLUMN=PPSU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
CPC – Colder Products
Description
LQ4SD17004, LQ4SD17004BLU, LQ4SD17004RED - LQ4SD Series
Bill of material
LQ4SD17004
PN
Part No
LQ4SD17004
LQ4SD17004
CCOLUMN
Product Number
LQ4SD17004L
LQ4SD17004L
DCOLUMN
Product Name
EVERIS 1/4" HOSE BARB VALVED IN-LINE LIQUID COOLING COUPLING BODY
EVERIS 1/4" HOSE BARB VALVED IN-LINE LIQUID COOLING COUPLING BODY
FCOLUMN
CPC Series
LQ4S
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
REACH
AZCOLUMN
RoHS
RoHS
BACOLUMN
Main Components
Polyphenylsulfone (PPSU)
BBCOLUMN
Valve
PPSU
BCCOLUMN
Thumb Latch
PPSU
BDCOLUMN
External Spring
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求