目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 1123
Comepi
Control Units
Pushbottons
ECX1000 - Metal Pushbottons 22mm
Non illuminated pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/1000_series/non_illuminated_pushbuttons/plastic_flush_pushbuttons_asmtab.prj},{NB=ECX 1123},{CODE=ECX 1123},{CODE3DB=ECX 112X},{VERS=0},{DSCR=Pulsante filoghiera},{MAT=Zama cromata},{COL=Giallo},{COLX1=Giallo},{COLX2=None},{LUM=No},{FUNZ=Impulso },{DEST=40},{IP=65},{PPATH=../metal_flush30_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
Comepi
Description
ECX 110X - Flush pushbuttons
Bill of material
ECX 1123
CODE
Code
ECX 1123
ECX 1123
DSCR
Description
Flush pushbuttons
MAT
Material
Chrome-plated Zamak
COL
Color
Yellow
Yellow
LUM
Brightness
No
FUNZ
Functionality
Momentary
DEST
Outer diameter
40
40
mm
IP
IP grade
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求