F3-F30LS-4D58C-A1A-L10A10
Concentric Rockford
Powered by
CAD模型選擇
{concentric/f30ls_asmtab.prj},{NB=F3-F30LS-4D58C-A1A-L10A10},{SS=F3},{PT=F - Ferra Series Gear Pump},{OC=30LS - F30 Load Sense},{FC=4},{IP=D},{D=58},{OP=C},{SHSE=A},{DS=1},{UP=A},{R=L},{RVS=10},{LSO=A - Standard Load Sense},{DD=10 - Standard},{PPATH=parts/f30ls_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Concentric Rockford
Description
F30LS - Pumps
Bill of material
F3-F30LS-4D58C-A1A-L10A10
PN
Model Code
F3-F30LS-4D58C-A1A-L10A10
SS
Special Seals
Viton Seal
Omit - Standard
Viton Seal
Omit - Standard
PT
Pump Type
F - Ferra Series Gear Pump
OC
Series
30LS - F30 Load Sense
FC
Front Cover
4 - SAE "C" 4-Bolt Mount
6 - SAE "B" 2/4-Bolt Combination Mount
7 - SAE "C" 2-Bolt Mount
8 - SAE "C" 2/4-Bolt Combination Mount
4 - SAE "C" 4-Bolt Mount
6 - SAE "B" 2/4-Bolt Combination Mount
7 - SAE "C" 2-Bolt Mount
8 - SAE "C" 2/4-Bolt Combination Mount
IP
Inlet Port Connections
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split Flange (M14 x 2.0" threads)
E - 2.00", SAE 4-Bolt Split Flange
EM - 2.00", 4-Bolt Metric Split Flange (M14 x 2.00" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
Y - #30 SAE (2 1/2" - 12) Straight Thread
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split Flange (M14 x 2.0" threads)
E - 2.00", SAE 4-Bolt Split Flange
EM - 2.00", 4-Bolt Metric Split Flange (M14 x 2.00" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
Y - #30 SAE (2 1/2" - 12) Straight Thread
D
Displacement
58 - 58 cc/3.54 in.^3
68 - 68 cc/4.13 in.^3
80 - 80 cc/4.91 in.^3
91 - 91 cc/5.51 in.^3
97 - 97 cc/5.89 in.^3
104 - 104 cc/6.30 in.^3
113 - 113 cc/6.88 in.^3
129 - 129 cc/7.86 in.^3
145 - 145 cc/8.84 in.^3
161 - 161 cc/9.82 in.^3
58 - 58 cc/3.54 in.^3
68 - 68 cc/4.13 in.^3
80 - 80 cc/4.91 in.^3
91 - 91 cc/5.51 in.^3
97 - 97 cc/5.89 in.^3
104 - 104 cc/6.30 in.^3
113 - 113 cc/6.88 in.^3
129 - 129 cc/7.86 in.^3
145 - 145 cc/8.84 in.^3
161 - 161 cc/9.82 in.^3
OP
Outlet and Bypass Port Connections
C - 1.250", SAE 4-Bolt Split Flange
CM - 1.250", SAE 4-Bolt Metric Split FLange (M12 x 1.75" threads)
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split FLange (M14 x 2.0" threads)
V - #16 SAE (1 5/16" - 12) Straight Thread
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
C - 1.250", SAE 4-Bolt Split Flange
CM - 1.250", SAE 4-Bolt Metric Split FLange (M12 x 1.75" threads)
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split FLange (M14 x 2.0" threads)
V - #16 SAE (1 5/16" - 12) Straight Thread
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
SHSE
Shaft Seal
A - Single
B - Double
J - Double, Outer Inverted
X - None
A - Single
B - Double
J - Double, Outer Inverted
X - None
DS
Shaft Types
1 - SAE "C" Straight Keyed, 1.250˝ Diameter, 1.875˝ Ext.
12 - SAE "C" 14-Tooth Spline, Flat Root-Side Fit
1 - SAE "C" Straight Keyed, 1.250˝ Diameter, 1.875˝ Ext.
12 - SAE "C" 14-Tooth Spline, Flat Root-Side Fit
UP
Unload Pressure
A - 30 PSI Standard Bypass Spring
B - 60 PSI Bypass Spring
A - 30 PSI Standard Bypass Spring
B - 60 PSI Bypass Spring
R
Shaft Rotation
L - Counterclockwise Rotation
Omit - Clockwise Rotation
L - Counterclockwise Rotation
Omit - Clockwise Rotation
RVS
Relief Valve Setting
10 - 1000 PSI (69 BAR)
12 - 1250 PSI (86 BAR)
15 - 1500 PSI 103 BAR)
17 - 1750 PSI (121 BAR)
20 - 2000 PSI (138 BAR)
22 - 2250 PSI (155 BAR)
25 - 2500 PSI (172 BAR)
27 - 2750 PSI (190 BAR)
10 - 1000 PSI (69 BAR)
12 - 1250 PSI (86 BAR)
15 - 1500 PSI 103 BAR)
17 - 1750 PSI (121 BAR)
20 - 2000 PSI (138 BAR)
22 - 2250 PSI (155 BAR)
25 - 2500 PSI (172 BAR)
27 - 2750 PSI (190 BAR)
LSO
Load Sense Options
A - Standard Load Sense
DD
Design Designation
10 - Standard
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求