目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
CONEXA C-W 22 L
Conexa
DIN Verschraubungen
Verbindungsstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_2_verbind/c_w_asmtab.prj},{NB=C-W 22 L},{AUS=Set},{MAT=C},{NR=22},{BAU=L},{D1=22},{D3=19.0},{L1=35},{L2=27.5},{L3=44},{S1=27},{S2=36},{KGEINZEL=14.6},{KGM=7.9},{REIHE=KL},{HS=1.150},{L15=20.000},{L11=20.000},{L12=9.500},{L13=27.000},{R2=11.103},{L14=7.000},{L10=13.000},{L8=7.500},{OD=26.000},{ID=19.000},{ID2=22.000},{L9=9.292},{NDM=30.000},{P=3.50},{L4=2.090},{UT=10.000},{L6=48.000},{L7=35.000},{R1=13.000},{R3=2.000},{XOC=1.400},{YOC=4.500},{XOE=3.900},{YOE=1.900},{VERS=1},{VERS1=12},{PPATH=assemblies/c_w_asmtpl.prj},{C=160},{CF=250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 25
HELP_VARIABLE
Company
Conexa
Description
C-W - Equal elbow couplings
Bill of material
CONEXA C-W 22 L
BESTNR
Part-No.
C-W 22 L
C-W 22 L
AUS
Version
Set
Individual
Set
Individual
MAT
Surface
Stainless steel 1.4571
Steel
Stainless steel 1.4571
Steel
BAU
Series
L
L
PN
Pressure
160
160
bar
D1
Diameter
22
22
mm
D3
Diameter
19.0
19.0
mm
L1
Length
35
35
mm
L2
Length
27.5
27.5
mm
L3
Length
44
44
mm
S1
Width across flats
27
27
mm
S2
Width across flats
36
36
mm
KG
Weight
30.4
30.4
kg/100 St.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求