24F06-06-120
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Fiberglass Tray
Straight Sections
Powered by
CAD模型選擇
{cooperbline/cable_ts/fiberglass/straight_s/series_24_asmtab.prj},{NB=24F06-06-120},{SERIES=24},{MAT=F},{TYPE=Ladder Type},{RS=06},{SRT=},{W=06},{L=120},{PPATH=parts/series_24_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Series 24 - 4" Straight Section
Bill of material
24F06-06-120
PN
Part No.
24F06-06-120
SERIES
Series
24
MAT
Material
Polyester
Vinyl Ester
Zero Halogen/Dis-Stat
Polyester
Vinyl Ester
Zero Halogen/Dis-Stat
TYPE
Type
Ladder Type
RS
RS - Rung Spacing
6"
9"
12"
6"
9"
12"
Inch
SRT
Rung Type
Standard Rung
Marine Rung
Standard Rung
Marine Rung
W
W - Width
6"
9"
12"
18"
24"
30"
36"
6"
9"
12"
18"
24"
30"
36"
Inch
L
L - Length
10 ft.
20 ft.
10 ft.
20 ft.
ft.
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求