SB81319TT6FB
Eaton B-Line
Comm/Data Equipment Supports
Cable Management
Powered by
CAD模型選擇
{cooperbline/comm_des/cm/rmh_tran_trays.prj},{NB=SB81319TT6FB},{D=6.00000000},{W=19.0},{TS=TT},{FINISH=FB},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Rack Mounted Horizontal Transition Trays, For Patchcords and Jumpers
Bill of material
SB81319TT6FB
PN
Part No.
SB81319TT6FB
SB81319TT6FB
D
D - Depth
6
6
Inch
DMM
D - Depth
152
152
mm
W
W - Width
19.0
23.0
19.0
23.0
Inch
WMM
W - Width
483
483
mm
TS
Type Selection
Top Transition Tray - 1 1/2" (38mm) High
Upper Transition Tray
Lower Transition Tray
Lower Transition Tray - Double - 3 1/2" (89mm) High
Top Transition Tray - 1 1/2" (38mm) High
Upper Transition Tray
Lower Transition Tray
Lower Transition Tray - Double - 3 1/2" (89mm) High
FINISH
Finish
Flat Black Powder Coat
Silver Powder Coat
Flat Black Powder Coat
Silver Powder Coat
WT
Weight
4.0
4.0
Lbs.
WTKG
Weight
1.81
1.81
kg
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求