16126-1PP
Eaton B-Line
Electrical Enclosures & Wireway
Type 1 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_1/type_1_lhce_pp_asmtab.prj},{NB=16126-1PP},{A=16.00},{AMM=406},{B=12.00},{BALG=12},{C=6.00},{CMM=152},{LOD=},{PPATH=parts/type_1_lhce_enclos_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 1 Locking Hinge Cover Enclosure w/ Perforated Panel - Type 1 Enclosures
Bill of material
16126-1PP
PN
Part No.
16126-1PP
16126-1PP
A
A - Height
16.00
16.00
Inch
AMM
A - Height
406
406
mm
B
B - Width
12.00
12.00
Inch
BMM
B - Width
305
305
mm
C
C - Depth
6.00
Inch
CMM
C - Depth
152
mm
ES
Enclosure Size - Height x Width x Depth - A x B x C
16.00x12.00x6.00
16.00x12.00x6.00
Inch
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
406x305x152
406x305x152
mm
G
Gauge
16
16
GMM
Gauge
1.4
1.4
mm
PPS
Perforated Panel Size
13.00x10.50
13.00x10.50
Inch
PPSMM
Perforated Panel Size
260.3x260.3
260.3x260.3
mm
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求