AF6024HP
Eaton B-Line
Electrical Enclosures & Wireway
Type 12/13 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_12_13/type_12_sd_enclos_half_panel.prj},{NB=AF6024HP},{A=24.75},{B=19.87},{G=12},{GG=0.102},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Free-Standing Single-Door Enclosures, Half Panel Accessories - Type 12 / 13 Enclosures
Bill of material
AF6024HP
PN
Part No.
AF6024HP
AF6024HP
A
A - Height
24.75
24.75
Inch
AMM
A - Height
629
629
mm
B
B - Width
19.87
31.87
19.87
31.87
Inch
BMM
B - Width
505
mm
PS
Panel Size - Height x Width
24.75x19.87
24.75x19.87
Inch
PSMM
Panel Size - Height x Width
629x505
629x505
mm
C
C - Depth
23.12
23.12
Inch
CMM
C - Depth
587
587
mm
ES
Enclosure Size - Height x Width
60.00x24.00
60.00x24.00
Inch
ESMM
Enclosure Size - Height x Width
629x505
629x505
mm
G
Gauge
12
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求