54428-12SSFD
Eaton B-Line
Electrical Enclosures & Wireway
Type 12/13 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_12_13/type_12_ssddfs_enclos_asmtab.prj},{NB=54428-12SSFD},{TS=},{A=54.00},{AMM=1372},{B=42.00},{BALG=42.00},{C=8.00},{G=12},{PPATH=parts/type_12_ssddfs_enclos_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Stainless Steel Double-Door Floor-Standing Enclosures - Type 12 / 13 Enclosures
Bill of material
54428-12SSFD
PN
Part No.
54428-12SSFD
54428-12SSFD
TS
Type Selection
Type 304
Type 316L
Type 304
Type 316L
A
A - Height
54.00
54.00
Inch
AMM
A - Height
1372
1372
mm
B
B - Width
42.00
42.00
Inch
BALG
42.00
42.00
BMM
B - Width
1067
1067
mm
C
C - Depth
8.00
8.00
Inch
CMM
C - Depth
203
203
mm
ABC
Enclosure Size - Height x Width x Depth - A x B x C
54.00x42.00x8.00
54.00x42.00x8.00
Inch
ABCMM
Enclosure Size - Height x Width x Depth - A x B x C
1372x1067x203
1372x1067x203
mm
G
Gauge
12
12
Inch
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求