36248-4XS3PT
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x/type_4x_3pt_lnw_mount_ss_asmtab.prj},{NB=36248-4XS3PT},{TS=XS},{A=36.00},{B=24.00},{C=8.00},{LOD=},{PPATH=parts/parts_jokr/type_4x_3pt_lnw_mount_ss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4x 3PT Locking Nema Wall Mount, Stainless Steel
Bill of material
36248-4XS3PT
PN
Part No.
36248-4XS3PT
36248-4XS3PT
TS
Type Selection
Type 304
Type 316L
Type 304
Type 316L
A
A - Height
36.00
36.00
Inch
AMM
A - Height
914
914
mm
B
B - Width
24.00
30.00
36.00
24.00
30.00
36.00
Inch
BMM
B - Width
610
610
mm
C
C - Depth
8.00
8.00
Inch
CMM
C - Depth
203
203
mm
ES
Enclosure Size - Height x Width x Depth - A x B x C
36.00x24.00x8.00
36.00x24.00x8.00
Inch
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
914x610x203
914x610x203
mm
G
Gauge
14
14
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求