884-SDFQRCC
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Fiberglass Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x_fg/type_4x_fg_pshcqrll.prj},{NB=884-SDFQRCC},{H=9.39},{W=9.76},{D=4.31},{R=6.00},{F=6.00},{K=6.25},{L=6.25},{T=0.38},{TMM=9.6},{M=0.25},{LOD=},{H1=3.660},{H2=0.000},{H3=0.778}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Fiberglass Enclosures, Premier Series Hinge Clear Cover with Quick-Release Pad Lockable Latches
Bill of material
884-SDFQRCC
PN
Part No.
884-SDFQRCC
884-SDFQRCC
H
H - Height
9.39
9.39
Inch
HMM
H - Height
239
239
mm
W
W - Weight
9.76
9.76
Inch
WMM
W - Weight
248
248
mm
D
D - Depth
4.31
4.31
Inch
DMM
D - Depth
109
109
mm
OD
Overall Dimensions - Height x Width x Depth - H x W x D
9.39x9.76x4.31
9.39x9.76x4.31
Inch
ODMM
Overall Dimensions - Height x Width x Depth - H x W x D
239x248x109
239x248x109
mm
A
8.74
8.74
Inch
AMM
A
222
222
mm
B
8.74
8.74
Inch
BMM
B
222
222
mm
C
4.06
4.06
Inch
CMM
C
103
103
mm
ID
Inside Dimensions - Height x Width x Depth - A x B x C
8.74x8.74x4.06
8.74x8.74x4.06
Inch
IDMM
Inside Dimensions - Height x Width x Depth - A x B x C
222x222x103
222x222x103
mm
P
7.91
7.91
Inch
PMM
P
201
201
mm
R
6.00
6.00
Inch
RMM
R
152
152
mm
MD
Mtg. Dimension - P x R
7.91x6
7.91x6
Inch
MDMM
Mtg. Dimension - P x R
201x152
201x152
mm
K
6.25
6.25
Inch
KMM
K
159
159
mm
L
6.25
6.25
Inch
LMM
L
159
159
mm
S
3.60
3.60
Inch
SMM
S
91
91
mm
T
0.38
Inch
TMM
T
9.6
mm
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 4X Fiberglass Enclosures, Small Junction Enclosures
Eaton B-Line
17.10.2023
Type 4X Fiberglass Enclosures, In-Line 22 mm Pushbutton Enclosures - Type 4...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Half Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single & Double-Door Enclosures, Full Swing Panel Acc...
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway and Type 1 Quick-Connect Hinge Cover Wireway, Te...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Center Post Accessories - Type 12 / 13 En...
Eaton B-Line
17.10.2023
Type 3R Current Transformer Screw Cover Enclosures - Type 3R Current Transf...
Eaton B-Line
17.10.2023
NEMA 4X Feed-Through Wireway, Tee - Tee
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, Wireway Hangers, Drop
Eaton B-Line
17.10.2023
NEMA 12 Feed-Through Wireway, Gasket
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Transposition Elbows
Eaton B-Line
17.10.2023
NEMA 12 Lift-Off Cover Wiring Trough
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求