6644-12FRE
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema12_reducers_edge_asmtab.prj},{NB=6644-12FRE},{PN=6644-12FRE},{FINISH=ANSI 61 Gray Polyester Powder Finish},{A=6.00},{AMM=152},{B=6.00},{BMM=152},{D=7.75},{DMM=197},{E=7.75},{EMM=197},{M=4.00},{MMM=102},{N=4.00},{NMM=102},{T=0.1338583},{D1=7.750},{E1=0.120},{DX=6.620},{LOD=},{PPATH=parts/parts_anma/nema12_reducers_edge_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
NEMA 12 Feed-Through Wireway, Reducers, Edge
Bill of material
6644-12FRE
PN
Part No.
6644-12FRE
6644-12FRE
FINISH
Finish
ANSI 61 Gray Polyester Powder Finish
D
D Width
7.75
7.75
Inch
DMM
D Width
197
197
mm
E
E Height
7.75
7.75
Inch
EMM
E Height
197
197
mm
M
M Width
4.00
4.00
Inch
MMM
M Width
102
102
mm
N
N Height
4.00
4.00
Inch
NMM
N Height
102
102
mm
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求