B3114-8 PLN
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3114_asmtab.prj},{NB=B3114-8_PLN},{PS=8.00000000},{PSMM=200},{FINISH=Plain},{PS1=8},{RSA=7/8\"-9},{B=8.87500000},{BMM=225.4},{C=11.93750000},{CMM=303.2},{D=5.06250000},{DMM=128.6},{E=1.00000000},{EMM=25.4},{OD=10.50000000},{ODMM=266.7},{DL=1350},{DLKN=6.00},{AWT=658},{AWTKG=298.4},{LOD=},{PPATH=parts/b3114_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3114 - Pipe Roll with Sockets (TOLCO Fig. 322) - Pipe Rollers & Roller Supports
Bill of material
B3114-8 PLN
PN
Part No.
B3114-8 PLN
B3114-8 PLN
PS
Pipe Size
8
8
Inch
PSMM
Pipe Size
200
200
mm
FINISH
Finish
Plain
RSA
Rod Size A
7/8"-9
7/8"-9
B
8 7/8
8 7/8
Inch
BMM
B
225.4
225.4
mm
C
11 15/16
11 15/16
Inch
CMM
C
303.2
303.2
mm
D
5 1/16
5 1/16
Inch
DMM
D
128.6
128.6
mm
E
1
1
Inch
EMM
E
25.4
25.4
mm
OD
Maximum O.D. Covering
10 1/2
10 1/2
Inch
ODMM
Maximum O.D. Covering
266.7
266.7
mm
DL
Design Load
1350
1350
lbs
DLKN
Design Load
6.00
6.00
kN
AWT
Approx. Wt./100
658
658
lbs
AWTKG
Approx. Wt./100
298.4
298.4
kg
LOD
Level of Detail
High Level of Detail
Low Level of Detail
High Level of Detail
Low Level of Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求