981 1/2 EG
Eaton B-Line
TOLCO Seismic Bracing
Seismic Bracing
Powered by
CAD模型選擇
{cooperbline/tolco/seismic/981_asmtab.prj},{NB=981_1/2_EG},{SIZE=0.50000000},{FIN=Electro-Galvanized},{A=5.37500000},{B=4.25000000},{C=1.25000000},{D=2.00000000},{MDHL=2015},{AW=88},{W=2.00},{HD=0.406},{H=1.0},{HP=0.5},{L=3.406},{R1=0.500},{R2=0.281},{R3=0.281},{T=0.250},{SP2=1.140},{P=0.938},{M=1.427},{F=1.500},{G=0.966},{J=1.110},{PPATH=981_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 981 - Fast Attach - Universal Swivel Sway Brace Attachment
Bill of material
981_1/2_EG
PN
Part Number
981_1/2_EG
981_1/2_EG
SIZE
Size
1/2
1/2
Inch
FIN
Finish
Electro-Galvanized
A
Dim. A
5 3/8
Inch
B
Dim. B
4 1/4
Inch
C
Dim. C
1 1/4
Inch
D
Dim. D
2
Inch
MDHL
Maximum Design Load
2015
Lbs.
AW
Approx.Wt./100
88
Lbs.
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求