ABX261609(300)
Cooper Crouse-Hinds EU
Terminal Enclosures
Abox
Powered by
CAD模型選擇
{coopercrousehinds_eu/d_terminal_enclosures/abox/abox_asmtab.prj},{NB=ABX261609(300)},{IDNR=ABX261609},{LODLEVEL=300},{OMI=ABX261609},{CN=ABX261609},{BMES=ABX261609 with an operating temperature range of -60°C to +80°C at T4, AboX is well-suited for all Zone 1, 2, 21 and 22 applications. },{BMEL=ABX261609 is well-suited for all Zone 1, 2, 21 and 22 applications | IP66 accd.IEC60529 | Ambient temperatures: -60°C up to +40°C T6/+55°C T5/+80°C T4 | Rated operating voltage (Ue): 690V - 50/60Hz | Rated operating current (Ie): max 225A | Max cross section for terminals: up to 95mm2},{SIMAGE=Web Info},{HPD=Web Info},{VERS=6},{PPATH=assemblies/abox_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
Abox
Bill of material
ABX261609(300)
IDNR
Article number
ABX261609
ABX261609
LODLEVEL
LOD Level
300
200
300
200
OMI
Operational Manufacturing ID (DEFAULT, DEFAULT, SAP-UNITY)
ABX261609
ABX261609
CN
Catalog Number
ABX261609
ABX261609
BMES
BMECat Short Description
ABX261609 with an operating temperature range of -60°C to +80°C at T4, AboX is well-suited for all Zone 1, 2, 21 and 22 applications.
ABX261609 with an operating temperature range of -60°C to +80°C at T4, AboX is well-suited for all Zone 1, 2, 21 and 22 applications.
BMEL
BMECat Long Description
ABX261609 is well-suited for all Zone 1, 2, 21 and 22 applications | IP66 accd.IEC60529 | Ambient temperatures: -60°C up to +40°C T6/+55°C T5/+80°C T4 | Rated operating voltage (Ue): 690V - 50/60Hz | Rated operating current (Ie): max 225A | Max cross section for terminals: up to 95mm2
ABX261609 is well-suited for all Zone 1, 2, 21 and 22 applications | IP66 accd.IEC60529 | Ambient temperatures: -60°C up to +40°C T6/+55°C T5/+80°C T4 | Rated operating voltage (Ue): 690V - 50/60Hz | Rated operating current (Ie): max 225A | Max cross section for terminals: up to 95mm2
SIMAGE
Standard image
Web Info
HPD
Hyperlink Product Data
Web Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求