目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
F25LJF3
COSMOTEC
Feedthrough
Coaxial conection parts
LM Series
Powered by
CAD模型選擇
{cosmotec/feedthrough/coaxial_conection_parts/lm_series/lm_jj_f_asmtab.prj},{NB=F25LJF3},{CNSORDERNO=F25LJF3},{PC=12954},{MAT=SUS304},{STD=VF25},{NOTT=3},{A=90},{B=8.0},{C=2.5},{D=25.0},{PCD=21},{VER=3},{PPATH=lm_jj_f_parts/lm_jj_f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 31
HELP_VARIABLE
Company
COSMOTEC
Description
LM-JJ-F - LM-JJ-F floating shield both sides plug fitted
Bill of material
F25LJF3
CNSORDERNO
Model Number
F25LJF3
F25LJF3
PC
Product code
12954
12954
MAT
Material
SUS304
STD
Standard Size
VF25
VF25
NOTT
No. of Terminals
3
3
A
90
90
mm
B
8.0
8.0
mm
C
2.5
2.5
mm
D
25.0
25.0
mm
PCD
P.C.D
21
21
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求