目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
F20MB41G
COSMOTEC
Feedthrough
Multi pin conection parts
BURNDY
BURNDY 3A compatible
Powered by
CAD模型選擇
{cosmotec/feedthrough/multi_pin_conection_parts/burndy/burndy_3a_comatible/burndy_4_pin_with_guide_asmtab.prj},{NB=F20MB41G},{CNSORDERNO=F20MB41G},{PC=15858},{MAT=SUS304},{STD=VF20},{NOP=4},{A=80},{B=8.0},{D=42.0},{SET=None},{VER=3},{PPATH=burndy_4_pin_with_guide_parts/burndy_4_pin_with_guide_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
COSMOTEC
Description
BURNDY 4 PIN Wih guide
Bill of material
F20MB41G
CNSORDERNO
Model Number
F20MB41G
F20MB41G
PC
Product code
15858
15858
MAT
Material
SUS304
STD
Standard, Size
VF20
VF20
NOP
Number of poles
4
A
80
80
mm
B
8.0
8.0
mm
D
42.0
42.0
mm
SET
Accessory set
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求