目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
MVCR1/4ISL1KV
COSMOTEC
Insulator
VCR
Powered by
CAD模型選擇
{cosmotec/insulator/vcr/insulated_joints_male_asmtab.prj},{NB=MVCR1/4ISL1KV},{CNSORDERNO=MVCR1/4ISL1KV},{PC=13589},{TYPE=D},{FT=VCR ® Male 1/4},{WV=1.8},{L=86.0},{TE=TE1/4ISL1KV},{VER=1},{PPATH=insulated_joints_male_parts/insulated_joints_male_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
COSMOTEC
Description
Insulated Joints male - Insulated Joints male
Bill of material
MVCR1/4ISL1KV
CNSORDERNO
Model Number
MVCR1/4ISL1KV
MVCR1/4ISL1KV
PC
Product code
13589
13589
TYPE
D
FT
Fttings
VCR ® Male 1/4
VCR ® Male 1/4
WV
Withstand voltage
1.8
1.8
kV
L
86.0
86.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求