目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
NW25MVCR3/8NI
COSMOTEC
Vacuum pipe parts
Adapter
Adapter (NW / KF standard)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/adapter/adapter_nw_kf_standard/male_vcr_adapter_nipple_type_sus_asmtab.prj},{NB=NW25MVCR3/8NI},{CNSORDERNO=NW25MVCR3/8NI},{PC=21768},{MAT=SUS304},{STD=NW/KF25},{TFS=3/8},{A=40},{C=27.2},{D=23.0},{L1=54},{L2=66.0},{PPATH=male_vcr_adapter_nipple_type_sus_parts/male_vcr_adapter_nipple_type_sus_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
COSMOTEC
Description
NW / KF male VCR adapter nipple type SUS
Bill of material
NW25MVCR3/8NI
CNSORDERNO
Model Number
NW25MVCR3/8NI
NW25MVCR3/8NI
PC
Product code
21768
21768
MAT
Material
SUS304
STD
Standard Size
NW/KF25
NW/KF25
TFS
Tube / Fitting Size
3/8
3/8
Inch
A
40
40
mm
C
27.2
27.2
mm
D
23.0
23.0
mm
L1
Length
54
mm
L2
Length
66.0
66.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求