目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
NW16UQX
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Nipple/ Elrbow/ Tee/ Cross/ Cube/ Bell jar)
Cross
Cross (including conversion crosses)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts/cross/cross/nw_kf_special_cross_sus_asmtab.prj},{NB=NW16UQX},{CNSORDERNO=NW16UQX},{PC=22298},{MAT=SUS304},{STD=NW/KF16},{A=30},{C=20},{D=16},{L=40},{PPATH=nw_kf_special_cross_sus_parts/nw_kf_special_cross_sus_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
COSMOTEC
Description
NW / KF special cross SUS
Bill of material
NW16UQX
CNSORDERNO
Model Number
NW16UQX
NW16UQX
PC
Product code
22298
22298
MAT
Material
SUS304
STD
Standard Size
NW/KF16
NW/KF16
A
30
30
mm
C
20
20
mm
D
16
16
mm
L
Length
40
40
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求