目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
NW16NI
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Nipple/ Elrbow/ Tee/ Cross/ Cube/ Bell jar)
Nipple
Nipple
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts/niple/niple/nw_kf_nipple_asmtab.prj},{NB=NW16NI},{CNSORDERNO=NW16NI},{PC=20130},{MAT=SUS304},{STD=NW/KF16},{A=30},{B=6.0},{C=21.7},{D=17.5},{L=100},{PPATH=parts/nw_kf_nipple_parts/nw_kf_nipple_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
COSMOTEC
Description
NW / KF nipple made of SUS304 Cosmo Tech
Bill of material
NW16NI
CNSORDERNO
Model Number
NW16NI
NW16NI
PC
Product code
20130
20130
STD
Standard Size
NW/KF16
NW/KF16
A
30
30
mm
C
21.7
21.7
mm
D
17.5
17.5
mm
L
Length
100
100
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求