目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
MR 12ML-EU1-V0-N-49L-5-19
cpc Europa
Linear Guide
Miniature Linear Guide MR-M Series
Miniature linear guide MR-M EU/UZ series
Powered by
CAD模型選擇
{cpc/linear_guide/miniature_mr_m_series/mr_m_eu_uz/mr_m_eu_asmtab.prj},{NB=MR 12ML-EU1-V0-N-49L-5-19-(24.5-0-0-0)},{PRA=4},{RT=},{LENGTH=ML},{SIZE=12},{ST=EU : End seal + Reinforcement Plate + Stainless Bottom Seal},{STNB=EU},{BQ=1},{RM=},{PC=V0},{RL=49},{PA=},{P1=5},{AG=N},{POS1=24.5},{POS2=0},{POS3=0},{POS4=0},{H=13},{W2=7.5},{W1=12},{H1=7.5},{P=25},{DXDXG1=6x3.5x4.5},{D=6.0},{DD=3.5},{G1=4.5},{W=27},{L=49.0},{L1=34.0},{H2=11.0},{P1X=20.0},{P2X=20},{MXG2=M3x3.5},{NDM=3.000},{G2=3.5},{PHI=1.3},{S=3.2},{T=4.3},{C=17.1},{C0=21.5},{MR0=634},{MP0=230},{MY0=230},{BW=553},{RW=602},{VERS=81.000},{PPATH=../parts/mr_m_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
cpc Europa
Description
MR-M EU Series - Linear guide
Bill of material
MR 12ML-EU1-V0-N-49L-5-19
MOD
Model Code
MR 12ML
MR 12ML
RT
Rail type
Standard
U : Screwed from bellow
Standard
U : Screwed from bellow
SIZE
Size
12
12
ST
Seal type
EU : End seal + Reinforcement Plate + Stainless Bottom Seal
BQ
Block quantity
RM
Rail Material
Standard
K: Carbon steel
Standard
K: Carbon steel
PC
Preload class
V0
VS
V1
V0
VS
V1
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
確定
PA
Starting hole position
P1 not standard
P1 Standard
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
確定
P2
End hole pitch
19.000
19.000
mm
AG
Accuracy grade
N
H
P
N
H
P
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
13
13
mm
W2
7.5
7.5
mm
W1
12
12
mm
H1
7.5
7.5
mm
P
25
25
mm
DXDXG1
Dxdxg1
6x3.5x4.5
6x3.5x4.5
mm
W
27
27
mm
L
49.0
49.0
mm
L1
34.0
34.0
mm
H2
h2
11.0
11.0
mm
P1X
20.0
20.0
mm
P2X
20
20
mm
MXG2
Mxg2
M3x3.5
M3x3.5
mm
PHI
Ø
1.3
1.3
mm
S
S1
3.2
3.2
mm
T
4.3
4.3
mm
RW
Rail Weight
602
602
g/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求