Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
cpc Europa
Description
ARR 45MN - Linear guide
Bill of material
ARR 45MN-S1-V0-H-156L-12-39
MOD
Model Code
ARR 45MN
RT
Rail type
SIZE
Size
45
ST
Seal type
S : Standard
BQ
Block quantity
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
60 mm
W2
20.5 mm
W1
45 mm
H1
38 mm
P
52.5 mm
DXDXG1
Dxdxg1
20x14x17 mm
W
86 mm
L
156.0 mm
L1
110.0 mm
H2
h2
52.0 mm
P1X
60 mm
P1X2
P1X/2
- mm
P2X
60 mm
P2X2
P2X/2
30 mm
P3
60 mm
MXG2
Mxg2
M10x17 mm
M1
-
T
13 mm
N1
M6x12 mm
N2
M6x8 mm
N3
P6
E
12.0 mm
S1
14.6 mm
S2
21.8 mm
S3
39.2 mm
S4
36.0 mm
RW
Rail Weight
10000 g/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型