目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
LM-MA0-75-N
cpc Europa
Linear Motor
Ironcore Linear Motor
Ironcore linear motors CA
Powered by
CAD模型選擇
{cpc/linear_motor/ironcore_linear_motor/lm_ca/lm_ma_75.prj},{NB=LM-MA0-75-N},{TYPE=LM-MA0-75},{N=N},{NS=2},{LT=126},{LS=120},{LS1=110},{VERS=1},{NX='N','N - None','S','S - Stainless Steel','E','E - Epoxy'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
cpc Europa
Description
LM-MA-75 - Magnetic Way
Bill of material
LM-MA0-75-N
TYPE
Type
LM-MA0-75
LM-MA0-75
N
Magnet Protection
N - None
S - Stainless Steel
E - Epoxy
N - None
S - Stainless Steel
E - Epoxy
NS
Ns
2
2
LT
126
126
mm
LS
Ls
120
120
mm
LS1
Ls1
110
110
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求