目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Flange (MF1-MF2) AFP80S(00S)
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/flangia_mf1_mf2_asmtab.prj},{NB=Flange (MF1-MF2) AFP80S(00S)},{PPATH=../iso15552_accessories/flangia_mf1_mf2_asmtpl.prj},{MAT=Zinc coated steel},{SUPPC=00},{PCG=S},{DI=80},{TG=72.0},{D=45},{FB=18.0},{R=63},{TF=126},{L4=9.0},{S=M10x25},{UF=150},{E=95},{MF=16},{SX=17},{SXD=10},{SL=25},{CODEX=AFP80S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
CY.PAG
Description
Flange (MF1-MF2) - Zinc coated steel
Bill of material
Flange (MF1-MF2) AFP80S(00S)
CODE
Code
AFP80S00S
AFP80S00S
MAT
Material
Zinc coated steel
SUPPC
Supply conditions
00 - Without screws
01 - With screws
00 - Without screws
01 - With screws
PCG
Packaging
s - single packaging
m - unified by components packaging
s - single packaging
m - unified by components packaging
DI
Ø
80
80
mm
TG
72.0
72.0
mm
D
ØD
45
45
mm
FB
ØFB
18.0
18.0
mm
R
63
63
mm
TF
126
126
mm
L4
9.0
9.0
mm
S
M10x25
M10x25
UF
150
150
mm
E
95
95
mm
MF
16
16
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求