目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Ø10 custom
CY.PAG
Pneumatic Cylinders
Custom Cylinders
Pharma industry
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/custom_cylinders/pharma20industry/sqm3310.prj},{NB=Custom Pneumatic Cylinder for Pharma},{SHA256=4HGB9KNgMrbBQpD3q+/dG2xpCg0Fj47T0sOn+8vVLd4=},{INAME=SQM3310},{NAME=SQM3310},{NNCUSTOM=Cilindro Pneumatico Custom (su misura) per Settore Pharma Ø10},{NTCUSTOM=Cilindri Pneumatici Custom per Pharma},{NBCUSTOM=Custom Pneumatic Cylinder for Pharma},{LINACUSTOM=Ø10 custom},{STEPFILE=SQM3310},{CODE=Code},{MFC=Lavoro a bassissime pressioni di 0.1 bar con elevata ripetibilità. Farmaci monodose.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
CY.PAG
Description
Custom Pneumatic Cylinder for Pharma - Custom Pneumatic Cylinders for Pharma
Bill of material
Ø10 custom
NAME
Nome
SQM3310
CODE
Code
MFC
Main Functional Characteristics
Work at very low pressures of 0.1 bar with high repeatability. Single-dose drugs.
LD
Long Description
"A cylinder with very low operating pressures, but above all constant, for all cylinders. The tolerance was +/-0.05 bar.
MU
Manufactured Units
/
AL
Work Environment
Sterile environment typical of the pharmaceutical.
LINK
Link Case Study
https://cypag.com/il-cilindro-pneumatico-che-lavora-a-0-1-bar-nel-settore-del-pharma/
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求