目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
UDSFL206S1T1
DAIDO METAL
METAL
THERMALLOY PILLOW UNIT
Powered by
CAD模型選擇
{daido/metal/thermalloy_pillow_unit/diamond_flange_units.prj},{NB=UDSFL206S1T1},{CNSORDERNO=UDSFL206S1T1},{D=30},{A=148},{E=117},{I=18},{G2=10},{L=31.0},{S=16},{B=80},{Z=40.2},{BI=38.1},{N=15.9},{NS=M14},{NS1=6},{PNB=UD206T1},{PNBX=SFL206S1},{D2=62},{DO=46},{BE=25},{M=22.2},{C=1.5},{DF=58},{BF=9.7},{G=5.0},{DS1=6},{P=1.00},{SW=22.000},{SWX=11.000},{WX=10.000},{NH=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
DAIDO METAL
Description
Diamond flange units
Bill of material
UDSFL206S1T1
CNSORDERNO
Parts No.
UDSFL206S1T1
UDSFL206S1T1
D
Diameter
30
30
mm
A
Length
148
148
mm
E
Length
117
117
mm
I
Length
18
18
mm
G2
Length
10
10
mm
L
Length
31.0
31.0
mm
S
Diameter
16
16
mm
B
Diameter
80
80
mm
Z
Width
40.2
40.2
mm
BI
Length
38.1
38.1
mm
N
Length
15.9
15.9
mm
NS
Nominal size of mounting bolt
M14
M14
mm
PNB
Part No. of Bearing
UD206T1
UD206T1
PNBX
Part No. of Bearing box
SFL206S1
SFL206S1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求