目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
K5T20
DAIDO METAL
RESIN
DAIDYNE DDK05
Powered by
CAD模型選擇
{daido/resin/daidyne_ddk05/thrust_washer.prj},{NB=K5T20},{CNSORDERNO=K5T20},{IDB=20},{ID=22},{IDT=+0.25/0},{OD=38},{ODT=0/-0.25},{T=1.5},{TT=-0.03/-0.08},{D=3.125},{DT=+0.25/0},{PCD=30},{PCDT=±0.12},{HRD=1.0},{HRDT=+0.20/-0.05}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
DAIDO METAL
Description
DDK05 - Thrust Washer
Bill of material
K5T20
CNSORDERNO
Parts No.
K5T20
K5T20
IDB
Nominal I.D
20
20
mm
ID
Inner Diameter
22
22
mm
IDT
Inner Diameter Tolerance
+0.25/0
mm
OD
Outer Diameter
38
38
mm
ODT
Outer Diameter Tolerance
0/-0.25
mm
T
Thickness
1.5
1.5
mm
TT
Thickness Tolerance
-0.03/-0.08
mm
D
Knock Pin Hole Diameter
3.125
3.125
mm
DT
Knock Pin Hole Diameter Tolerance
+0.25/0
+0.25/0
mm
PCD
Knock Pin Hole P.C.D.
30
30
mm
PCDT
Knock Pin Hole P.C.D. Tolerance
±0.12
mm
HRD
Housing Recess Depth
1.0
1.0
mm
HRDT
Housing Recess Depth Tolerance
+0.20/-0.05
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求