目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
408-9106.33-00030
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/1_050dst_asmtab.prj},{NB=408-9106.33-00030(2.7)},{BESTNRX=408-9106.33-00030},{AUS=Verschlusshaken 10mm},{S=2.7},{IP65=},{INFO=Product page DIRAK.com},{SAUS=[2.7:3.2/0.1]},{PPATH=2012/assemblies/1_050sl_asmtpl.prj},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Dirak
Description
1-050DST - DST Cam Catch
Bill of material
408-9106.33-00030
BESTNR
Order number
408-9106.33-00030
408-9106.33-00030
AUS
Version
Cam Catch 10mm
Cam Catch 10mm
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
確定
IP65
O-Ring 20x1.5mm
Without
With
Without
With
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求