目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
407-9601.00-00015
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/2_077dst_asmtab.prj},{NB=407-9601.00-00015(1.2,0,0,0)},{S=1.2},{ZTYP=0},{L=0},{H=0},{FA=},{AR=},{RS=0},{RSL=0},{SF=},{INFO=Product page DIRAK.com},{PPATH=2011/assemblies/2_077sl_asmtpl.prj},{VERS=1},{KL1=1.2},{KL2=1.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Dirak
Description
2-077DST - DST Swinghandle RS PrC
Bill of material
407-9601.00-00015
BESTNR
Order number
407-9601.00-00015
407-9601.00-00015
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
確定
ZTYP
Cam version
Without
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Cam variational
Cams with 6mm ramp
Without
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Cam variational
Cams with 6mm ramp
L
Cam length
0.000
0.000
mm
H
Cam height
0.000
0.000
mm
FA
Adapter for round rods
Without
With stop
With stop, with eye
Without
With stop
With stop, with eye
AR
Adapter for Round Rods
Without
Without
RS
Round Rods, with customized lengths
Without
Without
RSL
Round Rod length
0.000
0.000
mm
SF
Rod Guides
Without
Without
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求