目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9295.00-00000
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_065_asmtab.prj},{NB=207-9295.00-00000(1,2,,0,,2,0,Ohne,)},{AUS=Schwenkhebel, fuer Profil-Halbzylinder 49mm Laenge},{ZA=Mit},{BTYPA=0},{BTYP=},{ZAUS=},{RS=2},{RL=0},{SF=Ohne},{EF=},{AB=},{INFO=Product page DIRAK.com},{PPATH=schwenkhebel/assemblies/7_065_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Dirak
Description
7-065 - Swinghandle, for 2-or 3-point cam and cutout version C50x25mm stainless steel
Bill of material
207-9295.00-00000
BESTNR
Order number
207-9295.00-00000
207-9295.00-00000
AUS
Version
Swinghandle for profile cylinders 40mm long
Swinghandle for profile cylinders 40mm long
ZA
Cylinder dustcover
With
With
BTYPA
Insert version
Without
Stainless steel
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Without
Stainless steel
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
BTYP
Insert
Without
Without
ZAUS
Cam version
Without
3-point cam for bending, A20
3-point cam for bending, A26
2-point cam
Without
3-point cam for bending, A20
3-point cam for bending, A26
2-point cam
RS
Round Rods
Without Round Rods
Without Round Rods
RL
Round Rod length
0
0
mm
SF
Rod Guide for bending
Without
Without
EF
Grounding/earthing device
Without
With
Without
With
AB
Blanking plate for opening
Without
Blanking plate for opening
Without
Blanking plate for opening
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求