目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
245-9301.00-00000
Dirak
Hinges
Powered by
CAD模型選擇
{dirak/scharniere/4_393_asmtab.prj},{NB=245-9301.00-00000(1)},{BESTNR=245-9301.00-00000},{S=1.0},{MS=Stahl verzinkt},{L=40.0},{SD=4},{MON=werkzeuglos},{INFO=Product page DIRAK.com},{PPATH=../scharniere/einbausituation_b/assemblies/4_393_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Dirak
Description
4-393 - Pin Hinge Pr02 120°
Bill of material
245-9301.00-00000
BESTNR
Order number
245-9301.00-00000
245-9301.00-00000
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
確定
MS
Material pin
steel, zinc plated
L
Pin length L
40.0
40.0
mm
SD
Pin diameter
4
4
mm
MON
Installation type
tool-less
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-394 - Pin Hinge Pr02 120°
Dirak
15.12.2023
7-250 - Hinge with springloaded pin,Ø4 and Ø6mm stainless steel
Dirak
15.12.2023
4-326 - Screw-on Hinge, with PA bushings
Dirak
15.12.2023
4-392 - Concealed Hinge Pr02 120°
Dirak
15.12.2023
1-260 - Hooked Cam
Dirak
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
4-390 - Weld-on Hinge
Dirak
15.12.2023
6-210 - Locking Pin with Handle
Dirak
15.12.2023
4-330 - Hinge, with PA bushings
Dirak
15.12.2023
6-1410 - Dish Handle PA
Dirak
15.12.2023
6-122 - Snap-Lock
Dirak
15.12.2023
1-120 - Quarter-Turn with Cylinder Pr20.1 L18
Dirak
15.12.2023
4-130 - 120° Concealed Hinge, for door bending 20mm
Dirak
15.12.2023
1-101 - Inserts Pr20.1
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求